Printed-circuit board connector - MSTBA 2,5/ 2-G LBGY (VPE500) - 1914661

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 2, pitch: 5 mm, color: Pebble gray, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo

Key Commercial Data

Orderkey 1914661
Packing unit 1
GTIN 4017918456757
Custom tariff number 85366930

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback