Printed-circuit board connector - MC 1,5/ 9-ST-3,5 BDNZ:597-438 - 1911431

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 9, pitch: 3.5 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1911431
Packing unit 1
GTIN 4017918450526
Custom tariff number 85366990

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback