Printed-circuit board connector - SMSTB 2,5/24-ST-5,08 BK BD1-24 - 1910995

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 24, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Angled conductor connection enables operation and conductor connection from one direction
  • Low temperature rise, thanks to maximum contact force
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1910995
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918449872
Weight per Piece (excluding packing) 45.190 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback