Feed-through header - MSTB 2,5/ 3-GR-5,08 P+F2 CP1,3 - 1716575

Figure similar

PCB headers, number of positions: 3, pitch: 5.08 mm, color: turquoise green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
Logo Logo Logo

Key Commercial Data

Orderkey 1716575
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626486390
Weight per Piece (excluding packing) 1.270 g
Custom tariff number 85366990
Country of origin CN (China)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback