MKDS 5 HV/10-9,52-Z H1L TS - 1714608

The figure shows a 2-pos. version of the product

PCB terminal block, nom. voltage: 1000 V, pitch: 9.52 mm, number of positions: 10, connection method: Screw connection with tension sleeve, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • The latching on the side enables various numbers of positions to be combined
  • Anti-rotation pins support positioning on the PCB
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714608
Packing unit 1
GTIN 4055626456720
Custom tariff number 85369010

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback