PCB terminal block - ZFKKDSA 2,5-5,08- 4 BD:-R4- - 1714314

The figure shows a 10-pos. version with 20 contacts

PCB terminal block, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 4, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Conductor connection on several levels enables higher contact density
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo

Key Commercial Data

Orderkey 1714314
Packing unit 1
GTIN 4055626445342
Custom tariff number 85369010

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback