PCB terminal block - FKIC 2,5/ 3-TB-5,08 - 1711815

The figure shows the 16-position product version

PCB terminal block, nominal current: 20 A, pitch: 5.08 mm, number of positions: 3, connection method: Push-in spring connection, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Stand-offs enable the PCB to be cleaned or sealed
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1711815
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356083614
Weight per Piece (excluding packing) 3.360 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback