Cable connector - RC-12S2N1280GJ - 1615418

No picture available

Cable connector, straight, shielded: Yes, Screw locking, M23, No. of pos.: 12, Type of contact: Socket, Solder connection, Cable diameter: 6.5 mm ... 7.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1615418
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356898331
Weight per Piece (excluding packing) 72.200 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback