Device connector, front mounting - ST-7EP1N8AAC00S - 1607743

The figure shows the 4-pos. (3+PE) product version

Device connector, front mounting, angled rotatable, SPEEDCON locking, M17, number of positions: 7+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø2,7, shielded: Yes, flange dimensions: 25 mm x 25 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1607743
Packing unit 16 pc
Note Made to Order (non-returnable)
GTIN 4046356274432
Weight per Piece (excluding packing) 165.100 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback