Cable connector - TU-17S1N128UDU - 1605996

No picture available

Cable connector, straight, shielded: Yes, Bayonet locking, M23, No. of pos.: 17, Type of contact: Socket, Solder connection, Cable diameter: 2 mm ... 14.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1605996
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4046356256520
Weight per Piece (excluding packing) 113.960 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback