Coupler connector - SM-7EP1N8A9L04 - 1605829

No picture available

Coupler connector, straight long, Screw locking, M40, number of positions: 4+3+PE, type of contact: Pin, Crimp connection, shielded: Yes, cable diameter range: 17 mm... 21 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1605829
Packing unit 12 pc
Note Made to Order (non-returnable)
GTIN 4046356255127
Weight per Piece (excluding packing) 293.230 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback