Device connector, front mounting - RC-17S1N8A2200 - 1602101

The figure shows the 12-pos. product version

Device connector for front wall, straight, shielded: yes, Screw locking, M23, No. of pos.: 17, Type of contact: Socket, Crimp connection, Flat gasket, 4x Ø2,7, Flange dimensions: 25 mm x 25 mm, Panel thickness min.: 1 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1602101
Packing unit 40 pc
Note Made to Order (non-returnable)
GTIN 4046356238144
Weight per Piece (excluding packing) 27.080 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback