Cable connector - RC-17P1N8A80L7 - 1601516

The figure shows the 12-pos. product version

Cable connector, straight, shielded: yes, Screw locking, M23, No. of pos.: 17, type of contact: Pin, Crimp connection, cable diameter range: 6.5 mm ... 7.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1601516
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356235112
Weight per Piece (excluding packing) 67.580 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback