Device connector, rear mounting - RC-16P1N125000 - 1600555

The figure shows the 12-pos. product version

Device connector for rear wall, straight, Screw locking, M23, No. of pos.: 16, Type of contact: Pin, Solder connection, Flat gasket, 4x Ø2,7, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1600555
Packing unit 40 pc
Note Made to Order (non-returnable)
GTIN 4046356230698
Weight per Piece (excluding packing) 30.210 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback