Cable connector - RC-12P2N1280EQ - 1597943

No picture available

Cable connector, straight, shielded: yes, Screw locking, M23, No. of pos.: 12, type of contact: Pin, Solder connection, cable diameter range: 3 mm ... 10.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1597943
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356218634
Weight per Piece (excluding packing) 77.140 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback