Rear panel feed-through - RC-12P1N8AQ0EP - 1597609

Feed-through of rear wall, straight, shielded: yes, Screw locking, M23, Number of positions: 12, Type of contact: Pin, Crimp connection, Axial O-ring, Central fixing, Panel thickness min.: 0.8 mm, Panel thickness max.: 6.5 mm, Cable diameter: 3 mm ... 10.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1597609
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4046356217033
Weight per Piece (excluding packing) 165.600 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback