Device connector, rear mounting - RC-09S2NC24100 - 1596731

The figure shows the 12-pos. product version with standard contact chamber numbering

Device connector for rear wall, straight, Screw locking, M23, Flat gasket, 4xM3, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1596731
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356212410
Weight per Piece (excluding packing) 29.840 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback