Coupler connector - RC-09S2N12M052 - 1596663

The figure shows the 12-pos. product version

Coupling connector, straight plastic-sheathed, shielded: yes, Screw locking, M23, Number of positions: 8+1, Type of contact: Socket, Solder connection, Cable diameter: 7.5 mm ... 9.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1596663
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4046356212151
Weight per Piece (excluding packing) 50.590 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback