Coupler connector - HC-26S1NRA90DU - 1590388

The figure shows the 28-pos. product version

Coupler connector, straight, Screw locking, M27, number of positions: 26, type of contact: Socket, Crimp connection, shielded: Yes, cable diameter range: 2 mm... 14.5 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1590388
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4046356187237
Weight per Piece (excluding packing) 169.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback