Sensor/actuator box - SACB-6/12 SCO PUR/... - 1556333

Sensor/actuator box, connection method: M12-SPEEDCON-socket, number of slots: 6, number of positions: 5, coding: A - standard, slot assignment: Double, status display: No, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: no

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Logo

Key Commercial Data

Orderkey 1556333
Packing unit 1 pc
Note Made to Order (non-returnable)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback