Sensor/actuator box - SACB-6/ 6-L-0,5 OTB DFD - 1554186

The figure shows a version with 4 slots

Sensor/actuator box, connection method: M12 socket, number of slots: 6, number of positions: 4, coding: A - standard, slot assignment: single, status display: yes; master cable connection: Fixed connection 270°, cable length: 0.5 m

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1554186
Packing unit 1 pc
Minimum order quantity 20 pc
GTIN 4046356161749
Weight per Piece (excluding packing) 136.900 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback