Sensor/actuator box - SACB- 6/3-L-10,0PUR QO-0,34 - 1548477

The figure shows a product version with 8 slots

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 6, number of positions: 3, slot assignment: single, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 10 m, shielding: no

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Innovative and time-saving assembly with insulation displacement connection

Key Commercial Data

Orderkey 1548477
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 122 (C-4-2013)
GTIN 4046356142946
Weight per Piece (excluding packing) 1,094.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback