Sensor/actuator box - SACB- 6/3-L-C QO-0,34 - 1548338

The figure shows a product version with 8 slots

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 6, number of positions: 3, slot assignment: single, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: No

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Innovative and time-saving assembly with insulation displacement connection
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1548338
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 272 (C-2-2017)
GTIN 4046356142809
Weight per Piece (excluding packing) 301.200 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback