Network cable - NBC-MSD/ 5,0-93G SCO - 1407559

Network cable, EtherCAT® CAT5 (100 Mbps), 4-position, PVC, green RAL 6018, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on free cable end, cable length: 5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1407559
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 384 (C-4-2015)
GTIN 4046356779661
Weight per Piece (excluding packing) 335.500 g
Custom tariff number 85444210
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback