Hybrid cable - VS-M12FS-IP20-94B-LI/ 3,0 - 1404750

No picture available

Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 socket on RJ45 male connector/IP20, line, length: 3 m

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1404750
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4046356714358
Weight per Piece (excluding packing) 159.290 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback