Network cable - VS-08-BUF-RJ45-940-1,0 - 1404553

Assembled Ethernet cable, CAT5e, shielded, 2 x 4 x 26 AWG, stranded (7-wire), RAL 5021 (water-blue), RJ45 plug/IP20 on RJ45 socket module/IP20 for Freenet system, length: 1 m

Price:

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 1404553
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 87 (NTK-2008)
GTIN 4046356315845
Weight per Piece (excluding packing) 222.220 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900
  • Create PDF
  • Recommend
  • Feedback