Network cable - VS-IP67B-IP67B-94F/6,0 - 1404363

Assembled Ethernet cable, CAT6, shielded, 4-pair, 26 AWG* stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP67 (black) to RJ45 plug/IP67 (black), line, length: 6 m

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1404363
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356692328
Weight per Piece (excluding packing) 300.000 g
Custom tariff number 85444210
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback