AC charging cable - EV-T2G3C-1AC32A-2,0M6,0ESBK01 - 1106134

AC charging cable, AC charging cable with Vehicle Connector, open cable end, with protective cap, C-Line black / gray, Type 2, IEC 62196-2, 32 A / 250 V (AC), design line C-Line, cable: 2 m, black, straight, mating face: black, handle area: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2
  • Tested in accordance with EV Ready 37 requirements
  • Consistent longitudinal water tightness prevents water ingress in the cable

Key Commercial Data

Orderkey 1106134
Packing unit 1
GTIN 4055626997803
Custom tariff number 85444290

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900
  • Create PDF
  • Recommend
  • Feedback