Marker pin - BNZ 4/WH CUS - 0824268

Marker pin, can be ordered: Strip, white, labeled according to customer specifications, mounting type: Plug in, for terminal block width: 4.2 mm, lettering field size: 1.8 x 1 mm

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0824268
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356351430
Weight per Piece (excluding packing) 0.280 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback