Cable marker - UC-WMTBA (24X5)/LB RD - 0804475

The figure shows a version of the article

Cable marker, Sheet, red, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: Assembly with cable binders, cable diameter: >4 mm, lettering field size: 24 x 5 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0804475
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4055626349657
Weight per Piece (excluding packing) 8.660 g
Custom tariff number 39269097
Country of origin PL (Poland)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800
  • Create PDF
  • Recommend
  • Feedback