Signal type
Approval
The outside diameter of the cable to be connected is selected here
Cable diameter
Coupler connector, M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, M23, No. of pos.: 16+2+PE, type of contact: Socket, Crimp connection, cable diameter range: 3 mm ... 15 mm
Coupler connector, M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, M23, No. of pos.: 16+2+PE, type of contact: Pin, Crimp connection, cable diameter range: 3 mm ... 15 mm
Cable connector, straight, shielded: yes, ONECLICK fast locking system, M17, No. of pos.: 3+PE, type of contact: Socket, Crimp connection, cable diameter range: 3.5 mm ... 6.5 mm, coding:N
Coupler connector, straight, shielded: yes, for standard and ONECLICK fast locking system, M17, No. of pos.: 3+PE, type of contact: Socket, Crimp connection, cable diameter range: 3.5 mm ... 6.5 mm, coding:N
Device connector, front mounting, M23 PRO, straight, for standard and ONECLICK fast locking system, M23, No. of pos.: 6, type of contact: Socket, Crimp connection, 4x Ø2,7, flange dimensions: 26 mm x 26 mm, coding:N
Device connector, front mounting, M23 PRO, straight, for standard and ONECLICK fast locking system, M23, No. of pos.: 8+1, type of contact: Pin, Crimp connection, 4x Ø2,7, flange dimensions: 26 mm x 26 mm, coding:N
Cable connector, straight, shielded: yes, ONECLICK fast locking system, M17, No. of pos.: 8, type of contact: Pin, Crimp connection, cable diameter range: 3.5 mm ... 6.5 mm, coding:N
Cable connector, straight, shielded: yes, Screw locking, M17, No. of pos.: 7+PE, type of contact: Socket, Crimp connection, cable diameter range: 8.5 mm ... 12.5 mm, coding:N
Coupler connector, M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, M23, No. of pos.: 6, type of contact: Pin, Crimp connection, coding:N
Cable connector, straight, shielded: yes, ONECLICK fast locking system, M17, No. of pos.: 5+PE, type of contact: Socket, Crimp connection, cable diameter range: 5.5 mm ... 9.5 mm, coding:N
"$pageName" on