Test disconnect terminal blocks from Phoenix Contact offer the following advantages:
Plug-in switching jumpers can be used to short circuit the current transformer in a particularly safe and user-friendly way.
The switching jumpers can be positioned either side of the disconnect point in the bridge shaft and securely latched in place.
Our new short circuit plug is particularly safe and user-friendly. When the plug is removed, an integrated metal switching device ensures a leading short circuit. Connected measuring transducers are automatically protected against damage.
Function:
The latest generation of test disconnect terminal blocks with screw connection offers considerable advantages:
"$pageName" on