The Inline I/O system offers a wide range of analog and function terminals. The range covers simple analog value acquisition right through to the high-performance metering terminal. Use the wide range of parameterization options provided by these I/O terminals and adapt the functions to suit your application.
With eight analog inputs, versatile configuration options, IB IL AI 8/SF-PAC - 2861412
Analog input terminal with eight channels for connecting thermocouples and resistance sensors, versatile configuration options, IB IL TEMP 8 UTH/RTD-PAC - 2701000
Flexible installation of the Inline function terminals according to your application. With analog input terminals you can record flow rates, pressures or weights cost-effectively and with high precision. You can determine the positions of your workpieces with an incremental encoder input terminal or define an absolute position with a terminal for evaluating SSI encoders. Analyze your energy consumption with the Inline power measurement terminal and save energy costs by optimizing your application.
A wide range of blocks for IEC 61131 programming simplifies application programming.
The standard function and analog terminals provide a wide range of options for the preparation of parameters and operating modes. All functions can be flexibly adapted to the task.
The wide range of function terminals complete with preprocessing reduces the effort required in terms of programming.
"$pageName" on