The easy way to more individuality for your device design

Hand on a laptop keyboard – screen with configurator open

Excellent services for device manufacturers

Our products designed specifically for your application.

Tailor your products, from the intuitive configuration of existing products right through to new developments. Our housings and connection technology range includes a large range of options for designing your industrial electronics devices.

Versatility is the key: From color versions, printing, markings, codings, through machine processing and assemblies, right through to labeling. Use our intuitive configurators or contact our specialists.

Customer-specific adaptations for PCB terminal blocks, PCB connectors, and PCB headers

A customer considering a product selection in the configurator on a screen  

Device connection technology can be comprehensively configured

In just a few clicks, the configurator guides you to the desired product version: First, specify technical properties, such as the connection method and number of positions, and select a suitable item. Then, specify the color, printing, and coding, download the 2D/3D data for your CAD software, and send your inquiry to us from the configurator. Do your requirements go beyond what is available? – Our experts will show you further possibilities for your customer-specific PCB connection.

Customer-specific adaptations for electronics housings

Configurator interface with an electronics housing on a tablet  

Housing parts and connection technology are easy to configure

Create your electronics housing in just a few steps using the configurator: First select the housing range suitable for your application. Configure housing parts and connection technology via drag-and-drop, download the 2D/3D data for your CAD software, and send us your inquiry straight from the configurator. Alternatively, contact our team for customer-specific electronics housings if your requirements go beyond what is available.

Customer-specific adaptations for cables and lines

Configurator interface with cable and connector on a tablet  

Cable and assembly systems can be configured easily

Select your desired cable system and the assembly: You can configure the cable length, shielding, number of positions, and connector design via the configurator. If you have additional needs for customer-specific cable assembling, our specialists will be happy to help.

Tailored new developments for your device design

Phoenix Contact employee and customer considering a new development  

Phoenix Contact provides support from the initial idea right through to series production

Do you have specific requirements and need a new product tailored to your preferences? – We will support you with a certified development process, from the initial consultation, through the conceptual design, right through to series production and logistics.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900