Back to overview

new

Wireless solution for data and signals – 900 MHz outdoor box for I/O signals

The Radioline product range is being extended by a 900 MHz outdoor box featuring a securely integrated I/O module with digital and analog inputs and outputs. The NEMA 4X housing is perfect for direct installations outdoors.

Your advantages

  • Splash-proof NEMA 4X housing saves time and work during installation
  • Universal AC or DC power supply
  • Intuitive startup and configuration
  • Connection to standard 900 MHz Radioline wireless modules possible
  • Also suitable as a simple outdoor repeater

Main features

  • Wireless module: 900 MHz
  • 6 integrated I/O channels
  • Can be used in North America and Canada
  • Range of up to 32 km
  • Ambient temperature range: -40°C  ... +65°C
  • Power supply: 10.8 V DC … 30.5 V DC or 100 V AC … 240 V AC


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900