Back to overview

new

Wireless solution for data and signals – The modular solution for outdoor use

The Radioline outdoor switchgear and controlgear assembly can be installed directly outside to remotely transfer I/O signals or serial data quickly and easily. You can select the wireless modules and the type and number of I/O expansion modules when placing your order.

Your advantages

  • Completely pre-wired control box with integrated power supply unit, surge protection, selected wireless module, and I/O expansion modules
  • Fast and easy connection of the power supply and I/O signals
  • Can be used outdoors, thanks to a robust, UV-resistant, and impact-proof IP66 housing
  • Flexible in physical terms, thanks to ranges of up to several kilometers

Main features

  • Wireless module (selectable): 868 MHz, 900 MHz or 2,400 MHz
  • Can be extended with up to three selectable I/O expansion modules
  • Including M20 cable glands, antenna feed-through, and a pressure compensation element
  • Ambient temperature range: -25°C  ... +55°C
  • Universal power supply unit: 100 V AC ... 240 V AC


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900