Back to overview

new

UCS-RPI universal electronics housings – for Raspberry Pi touch displays

The UCS-RPI series electronics housings feature ready-made cutouts for 7 inch touch displays, as well as all the standard connections for the mini computers. The electronics housings are suitable for desktop or wall use, and protect the Raspberry Pi B2 and B3 models from external influences.

Your advantages

  • Glue and Play: ready-to-install solution with no further processing
  • Space for additional electronics expands the scope of application of the Raspberry Pi mini computer
  • Universal use with comprehensive accessories

Main features

  • Dimensions: 237 mm x 195 mm x 47 mm
  • Temperature range: -40°C ... +100°C
  • Material: polycarbonate PC (UL V0)
  • Colors: light gray (RAL 7035), black (RAL 9005)
  • Vibration- and shock-resistant (in accordance with DIN EN 60068-2-6:2008-10)


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Electronics housings