Back to overview

new

mGuard mobile routers – High-speed communication in the USA

Security routers protect your industrial networks against IT attacks. The new security router enables high-speed data connections over mobile 4G networks (LTE) in the USA. This makes it ideal for infrastructure applications and remote maintenance of machines.

Your advantages

  • High performance, thanks to 4G data links (LTE)
  • Straightforward configuration via central management tool
  • Compatible with mGuard Secure Cloud
  • Easy integration, thanks to integrated Ethernet switch
  • Quick and easy startup, updates, and device replacement via SD card

Main features

  • 4G connections (LTE) up to 150 Mbps
  • Stateful inspection firewall
  • Slot for SD memory card
  • Metal housing
  • Temperature range: -40°C ... +60°C
  • Function extensions for deep packet inspection are optionally available


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900