The designation found on the product includes information regarding the function, power supply, and connection technology of devices.
The following example shows a breakdown of the designation.
The MACX MCR-TS-I-OLP-C temperature transducer is used as an example to illustrate the individual segments of the product designation and their meaning:
Description | Designation | Explanation |
---|---|---|
Range | FA MCR FA MCR-EX MACX MCR MACX MCR-EX MCR-SL/-FL | Process indicators and field devices from the Field Analog series Ex i process indicators and field devices from the Field Analog series Field devices from the MACX Analog series Ex i field devices from the MACX Analog series Process indicators and field devices from the MCR series |
Extension 1 | FD FDS D DS HT | Process indicator in field housing Process indicator in field housing, HART-compatible Process indicator in control panel housing Process indicator in control panel housing, HART-compatible Head-mounted transducer |
Input | I UI TUI TS PT100 FIT SPA | Current input Voltage, current Resistance temperature detector, thermocouples, mV sources, voltage, current Resistance temperature detector, thermocouples, HART-compatible Resistance temperature detector, Pt 100 Frequency, pulse, and time indicators Setpoint adjuster, specification of voltage and current |
Extension 2 (only MCR-…) | LP | Output loop-powered, no additional auxiliary power required |
Output | UI-2REL I | Voltage and current output, two PDT relays, one transistor output Current output |
Extension 3 (only MCR-…) | EX | Ex i variant |
Power supply | UP OLP | 24 V DC nominal voltage Wide-range supply Output loop-powered, no additional auxiliary power required |
Connection | PT / SP | Screw connection Push-in Technology |
Configuration | C | Not configured, standard configuration With order configuration, can be modified |
"$pageName" on