Back to overview

new

Power supplies with maximum functionality – powerful with SFB Technology

The new voltage versions of the power supplies extend the QUINT POWER family. The 110 V DC power supply can be used for applications up to a voltage range of 135 V DC. It is therefore ideally suited to process and energy technology applications.

Your advantages

  • Exceptionally powerful output side: Easy system expansion, reliable starting of high loads, and tripping of miniature circuit breakers
  • Very robust input side: High level of immunity through integrated gas discharge tube (up to 6 kV) and ≥20 ms mains failure buffer time
  • Fully comprehensive signaling: Preventive function monitoring reports critical operating states before errors occur
  • Available preconfigured: From a batch quantity of just 1

Main features

  • Static boost of up to 125% for a sustained period
  • Dynamic boost of up to 200% for 5 s
  • Selective Fuse Breaking Technology (SFB): 6 times the nominal current for 15 ms
  • Analog, digital, and relay contacts
  • Integrated gas discharge tube
  • Wide temperature range: -40°C … +70°C


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Customizable power supply for superior system availability