Back to overview

Configurable power supplies for superior system availability

Configurable power supplies for superior system availability  

The power supplies can be individually parameterized via NFC

The fourth generation of the high-performance QUINT POWER power supplies ensures superior system availability by means of new functions. Signaling thresholds and characteristic curves can be individually adjusted via the NFC interface.

Your advantages

  • SFB technology selectively trips standard circuit breakers, loads connected in parallel continue working
  • Preventive function monitoring indicates critical operating states before errors occur
  • Signaling thresholds and characteristic curves that can be adjusted via NFC maximize system availability
  • Easy system expansion, thanks to static boost, starting of heavy loads, thanks to dynamic boost
  • High degree of immunity, thanks to integrated gas-filled surge arrester and mains failure bridging time of more than 20 milliseconds

Main features

  • 6-times nominal current for 15 ms
  • Power reserves:
    • Static boost: up to 125% permanently
    • Dynamic boost: up to 200% for 5 s
  • Integrated gas-filled surge arrester
  • Temperature range: ­-40°C … +70°C
  • Near field communication (NFC interface)


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Customizable power supply for superior system availability

Service

Configurable power supplies

QUINT POWER with NFC for superior system availability