Back to overview

new

Power supplies for building automation – Efficiency Level VI for the DIN rail

The new STEP POWER generation power supplies are the first devices in the world to deliver Efficiency Level VI – the highest level possible. The compact EN 60335-certified power supplies can also be used in all domestic applications.

Your advantages

  • Energy savings with the highest level of efficiency in no-load and part-load operation (Efficiency Level VI)
  • Space savings in the control cabinet due to the narrow design combined with increased performance (up to 100%)
  • Approval for household purposes (EN 60335) enables use in domestic applications for the first time
  • Quick and easy startup with tool-free Push-in connection technology at a 45° angle with double terminal points

Main features

  • Performance increased by up to 100%
  • Conductor/PCB connection direction: 45°
  • EN 60335 certification
  • Overall width reduced by 1 HP
  • Efficiency: > 94%
  • No-load losses: < 0.1 W
  • Flexible mounting on a DIN rail or flat surface
  • Wide temperature range: -10°C …  +70°C


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Customizable power supply for superior system availability