Back to overview

new

Connectors for assembly – Easy motor connection

You can use the connectors for assembly to connect motors quickly and easily without special tools. Thanks to the IP54 degree of protection, your installation is protected against splash water and dust for particularly reliable cabling in outdoor areas, such as on marquees and shutters.

Your advantages

  • Time saving of up to 80% for on-site connection
  • Quick and easy assembly without special tools
  • Highly reliable, thanks to robust and vibration-proof housings

Main features

  • QUICKON fast connection technology (IDC)
  • 4-pos. (3-pos. + PE)
  • Voltage: 400 V
  • Currents up to 17.5 A
  • Degree of protection: IP54
  • Shock resistance: IK07
  • Temperature range: -40°C ... +100°C


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

M17-M58 circular connectors