Back to overview

PLC extension for PLCnext Control – INTERBUS extension

Individual extension option for compatible, modular PLCnext Control devices. The left-alignable INTERBUS master function enables INTERBUS remote bus devices to be integrated directly into the Axioline system.

Your advantages

  • Easy integration of the INTERBUS master function
  • Transfer of existing, reliable INTERBUS system parts to the PLCnext Control device
  • Diagnostic and status indicators provide information about the current state of the INTERBUS system

Main features

  • INTERBUS master function
  • Up to 512 remote bus devices can be connected
  • Diagnostic and status indicators
  • INTERBUS connection via 9-pos. D-SUB female connector
  • Electrical isolation between INTERBUS interface and logic
  • Automatic detection of the transmission speed

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900