Back to overview

new

All-in-one industrial PC – all-around IP65 protection for use in the field

AIO65 is a new family of configurable industrial PCs with all-around IP65 protection. Various performance classes, mounting options, and suitable options for extension (such as a pushbutton module and signal tower) ensure modularity and flexible use, directly at the machine.

Your advantages

  • All-around IP65 protection
  • Attractive industrial design
  • Scalable processor performance
  • Easy installation and servicing
  • High reliability with passive cooling
  • Pushbutton, switch or emergency stop directly on the operator interface above the pushbutton module

Main features

  • mSATA mass storage
  • Windows® 10 IoT LTSC 2019
  • Operating temperature: 0°C … +45°C
  • USB port in rear housing
  • Mounting on VESA, support arm or stand
  • Can be extended with pushbutton module and/or signal tower


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900