Back to overview

8-pos. DIN rail connectors for electronics housings from the ME-IO series

The new TBUS8 bus connector enables the efficient transmission of signals and data to and between individual electronics housings from the ME-IO series. The 8-pos. bus connectors support space-saving and tool-free use in the DIN rail. They make contact when snapped onto the housing.

Your advantages

  • Space-saving installation under the housing in the DIN rail
  • Simplified wiring and efficient connection between the individual housings from the ME-IO series
  • Serial and parallel signal and data transmission using an 8-pos. bus connector

Main features

  • 6 A per parallel position
  • 4 A per serial position
  • Total current: max. 40 A across all 8 contacts
  • Parallel and serial contacts can be combined (8P, 7P+1S, 6P+2S)
  • Voltages up to < 30 V
  • Pitch: 2.54 mm
  • 8-pos.


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Electronics housings

Service


ME-IO housing system

Tailor-made housing solution for modular control systems