Codable PCB connectors – for ICS series electronics housings
The new PCB connectors and headers provide additional connection options for the ICS housing series. The connectors with 3.5 mm or 5.0 mm pitch enable easy coding via the integrated coding element and are compatible with the existing range.
Your advantages
Variable coding for reliable protection against mismatching
Designed for integration into the wave soldering process
Stable guide rails enable quick and easy push-in mounting of assembled printed circuit boards
Quick and easy coding when connector and header are connected for the first time
"$pageName" on