ICS series modular electronics housings – additional overall width for greater flexibility
ICS series modular electronics housings are now also available with an overall width of 50 mm. The DIN rail housings can accommodate up to four printed circuit boards and they can be connected together quickly and easily using DIN rail connectors.
Your advantages
Modular system and unique modularity in the connection technology enable flexible use
Standardized connections for RJ45, USB, D-SUB, and antenna sockets as components that can be integrated
Optimal space utilization, as well as adaptability of design, colors, and printing
8-pos. DIN rail connectors with parallel and up to two serial contacts for easy module-to-module communication
Main features
Overall width: 50 mm
Heights: 100 and 122 mm
Can be combined with 25 mm wide filler
Codable PCB connectors with screw or Push-in spring connection
Available either with closed upper part or with a transparent hinged cover
"$pageName" on