Back to overview

new

HTML5 web panels – additional display options for the WP 4000

The WP 4000 family of HTML5 web panels now features additional 15.6" and 18.5" displays with PCAP multi-touch interface. The new display options are suitable for demanding web applications with high visualization requirements.

Your advantages

  • Easy setup – simply enter the IP address and URL of the web server
  • High degree of flexibility by using the open web standard
  • Secure communication with SSL encryption
  • Ability to use applications programmed in JavaScript
  • Ideal for use in combination with PLCnext Technology or CODESYS

Main features

  • No rotating parts
  • Real-time clock with supercap backup
  • Resistive (single-touch) and PCAP (multi-touch) options available
  • 7" to 18.5" display options
  • Embedded Linux operating system

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900