Back to overview

new

Feed-through connectors with 5.08 mm pitch – flying leads through the device panel

The new feed-through connectors of the DFK-MSTB 2,5 series enable flying leads through the device panel. The inverted connectors with screw connection are suitable for the MSTB 2,5 and FKC 2,5 series without flange, with screw flange, and with Lock and Release locking.

Your advantages

  • Familiar connection principle enables worldwide use
  • Screwable flange for superior mechanical stability
  • Unique connector profile prevents incorrect installation in the device panel
  • Flying leads for various connector parts for highly flexible device design
  • Optional coding

Main features

  • Pitch: 5.08 mm
  • Currents up to 12 A
  • Voltages up to 320 V
  • Conductor cross sections: 0.2 to 2.5 mm²
  • 2- to 16-pos.
  • Panel thickness of up to 5 mm

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Connectors